chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI8-Q10-VP68X2-0.3-RS4.4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor For Use in Vehicle Electrical Systems
BI8-Q10-VP68X2-0.3-RS4.4
Order ID no. 4616405
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Approvals
E1 type approval
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Dimensions
42 mm x 25 mm x 10,8 mm
Electrical connection
Cable with connector
Height
15
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
8
Special features
Commercial vehicle specification, Sn +
Switching element function
Complementary contact
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E1
List Price
€ 100,21
home
Turck-Shop
Others
BI8-Q10-VP68X2-0.3-RS4.4
Item Total
€ 100,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support