chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-EG12F-AG6X | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI2-EG12F-AG6X
Order ID no. 4614634
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
60
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
2
Switching element function
NO contact
Width
110
In Stock
Price Group
E1
List Price
€ 116,05
home
Turck-Shop
Others
BI2-EG12F-AG6X
Item Total
€ 116,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support