chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-M18-AP6X/S100 15M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI5-M18-AP6X/S100 15M
Order ID no. 4611024
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
15
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA6-GF30-X
Rated switching distance (mm)
5
Switching element function
normally open NO
Switching frequency (kHz)
0.5
home
Turck-Shop
Others
BI5-M18-AP6X/S100 15M
Item Total
€ 166,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 166,21