chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EG05-AP6X-V1331/S704 | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI1-EG05-AP6X-V1331/S704
Order ID no. 4609753
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
50
Housing diameter (mm)
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
50
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
1
Switching element function
NO contact
Width
50
In Stock
Price Group
E1
List Price
€ 141,68
home
Turck-Shop
Others
BI1-EG05-AP6X-V1331/S704
Item Total
€ 141,68
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support