chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EG05-AP6X/S80 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
BI1-EG05-AP6X/S80
Order ID no. 4609739
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Switching element function
normally open NO
Switching frequency (kHz)
3
home
Turck-Shop
Others
BI1-EG05-AP6X/S80
Item Total
€ 101,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 101,31