chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI7-M12WD-AP6X-H1141/S100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Increased Temperature Range
NI7-M12WD-AP6X-H1141/S100
Order ID no. 4606731
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
7
Switching element function
normally open NO
Switching frequency (kHz)
2
home
Turck-Shop
Others
NI7-M12WD-AP6X-H1141/S100
Item Total
€ 158,73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 158,73