chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-G08K-RP6X-H1343 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1.5-G08K-RP6X-H1343
Order ID no. 4602253
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
1.5
Switching element function
NC contact
Switching frequency (kHz)
3
Width
100
In Stock
Price Group
E1
List Price
€ 149,27
home
Turck-Shop
Others
BI1.5-G08K-RP6X-H1343
Item Total
€ 149,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support