chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1.5-G08-RP6X | TURCK - Your Global Automation Partner
BI1.5-G08-RP6X
Order ID no. 4602250
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 8 mm
Housing material
Metal
Housing quality
1.4404 (AISI 316L)
Length
120
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
1.5
Switching element function
NC contact
Width
80
In Stock
Price Group
E1
List Price
€ 125,62
Item Total
€ 125,62
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI1.5-G08-RP6X
Contact Support