chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI1.5-EG08-RP6X 7M | TURCK - Your Global Automation Partner
Inductive sensor
BI1.5-EG08-RP6X 7M
Order ID no. 4602206
home
Home
Loading...
Technical Data
Downloads
CAD
Cable length (m)
2
Design
Threaded barrel
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Flush
Quality active face
PA12-GF30
home
Turck-Shop
Others
BI1.5-EG08-RP6X 7M
Item Total
€ 104,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
€ 104,83