chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI3U-EMT08-AP6X-V1131/S1589 | TURCK - Your Global Automation Partner
Inductive Sensor With WeldGuard™ Coating
BI3U-EMT08-AP6X-V1131/S1589
Order ID no. 4602154
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Housing surface
PTFE-coated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12
Rated switching distance (mm)
3
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox3, weldguard®
Switching element function
normally open NO
Switching frequency (kHz)
1
home
Turck-Shop
Others
BI3U-EMT08-AP6X-V1131/S1589
Item Total
€ 221,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E2
List Price
€ 221,10