chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EZ-G18TCN | TURCK - Your Global Automation Partner
EZ-G18TCN
Order ID no. 4590738
home
Home
Loading...
Technical Data
Downloads
CAD
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Dimensions
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
GD-Zn
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Quality active face
PA12-GF30
Rated switching distance (mm)
7
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
home
Turck-Shop
Others
EZ-G18TCN
Item Total
€ 38,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
€ 38,50