chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
EZ-G12P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-G12P
Order ID no. 4590725
home
Home
Loading...
Technical Data
CAD
Cable color
Gray
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Switching element function
Complementary contact
Switching frequency (kHz)
2
home
Turck-Shop
Others
EZ-G12P
Item Total
€ 38,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
€ 38,50