chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10F-Q26-AD4X/S34 | TURCK - Your Global Automation Partner
Inductive Sensor Resistant to magnetic fields
BI10F-Q26-AD4X/S34
Order ID no. 44700
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions
60 mm x 26 mm x 26 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.02
In Stock
Price Group
E1
List Price
€ 116,82
Item Total
€ 116,82
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10F-Q26-AD4X/S34
Contact Support