chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-S30-AD4X-H1141/S85 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI15-S30-AD4X-H1141/S85
Order ID no. 4458201
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
60
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.2
Width
30
Price Group
E1
List Price
€ 140,58
home
Turck-Shop
Others
NI15-S30-AD4X-H1141/S85
Item Total
€ 140,58
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support