chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-S18-AD4X-H1141/S85 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI8-S18-AD4X-H1141/S85
Order ID no. 4452601
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
140
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
90
In Stock
Price Group
E1
List Price
€ 111,87
home
Turck-Shop
Others
NI8-S18-AD4X-H1141/S85
Item Total
€ 111,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support