chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI1.5-KSR26R-2AD4X2-0.2-RS4.4T/S34 | TURCK - Your Global Automation Partner
Inductive Sensor (Radial) Monitoring kit for spanners
NI1.5-KSR26R-2AD4X2-0.2-RS4.4T/S34
Order ID no. 4430123
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.2
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
40 mm x 25 mm x 26 mm
Electrical connection
Connector
Height
30
Housing material
Plastic
Housing quality
PBT-GF20-V0
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
1.5
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.25
Width
100
In Stock
Price Group
E1
List Price
€ 172,48
home
Turck-Shop
Others
NI1.5-KSR26R-2AD4X2-0.2-RS4.4T/S34
Item Total
€ 172,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support