chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BIM-IKE-AD4X-H1141 | TURCK - Your Global Automation Partner
BIM-IKE-AD4X-H1141
Order ID no. 4421600
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Height
20
Housing material
Metal
Housing quality
GD-Zn
Length
50
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Switching element function
NO contact
Width
30
In Stock
Price Group
E1
List Price
€ 82,83
home
Turck-Shop
Others
BIM-IKE-AD4X-H1141
Item Total
€ 82,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support