chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI12-M30-AD4X/S140 | TURCK - Your Global Automation Partner
Inductive Sensor
BI12-M30-AD4X/S140
Order ID no. 4417012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Red brown
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
12
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
110
In Stock
Price Group
E1
List Price
€ 103,40
home
Turck-Shop
Others
BI12-M30-AD4X/S140
Item Total
€ 103,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support