chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15U-M30-AD4X-H1144 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15U-M30-AD4X-H1144
Order ID no. 4405075
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
70
Mounting conditions
Non-flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
Width
30
In Stock
Price Group
E2
List Price
€ 89,10
home
Turck-Shop
Others
NI15U-M30-AD4X-H1144
Item Total
€ 89,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support