chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5U-M18M-AD4X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18M-AD4X
Order ID no. 4405067
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
64
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
0.01
In Stock
Price Group
E2
List Price
€ 74,91
home
Turck-Shop
Others
BI5U-M18M-AD4X
Item Total
€ 74,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support