chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-P30-AZ3X-B2131/S97 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Temperature Range
NI15-P30-AZ3X-B2131/S97
Order ID no. 4375411
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Height
30
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
160
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
70
In Stock
Price Group
E1
List Price
€ 213,84
home
Turck-Shop
Others
NI15-P30-AZ3X-B2131/S97
Item Total
€ 213,84
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support