chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-S30-AZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-S30-AZ3X
Order ID no. 4355504
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
120
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
20
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
120
Price Group
E1
List Price
€ 180,29
home
Turck-Shop
Others
NI20-S30-AZ3X
Item Total
€ 180,29
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support