chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC20-Q20-RZ3X2-B3131 | TURCK - Your Global Automation Partner
BC20-Q20-RZ3X2-B3131
Order ID no. 4352002
In Stock
home
Home
Loading...
Technical Data
Downloads
Connector type
1/2″
Electrical connection
Connector
Height
20
Length
80
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Rated switching distance (mm)
20
Switching element function
NC contact
Width
80
Price Group
E1
List Price
€ 198,44
home
Turck-Shop
Others
BC20-Q20-RZ3X2-B3131
Item Total
€ 198,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support