chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-P18SK-RZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-P18SK-RZ3X
Order ID no. 43512
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Threaded barrel
Electrical connection
Terminal chamber
Height
40
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
110
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
NC contact
Switching frequency (kHz)
0.02
Width
50
Price Group
E1
List Price
€ 154,77
home
Turck-Shop
Others
BI5-P18SK-RZ3X
Item Total
€ 154,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support