chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-G18-RZ3X-B1331 | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-G18-RZ3X-B1331
Order ID no. 4330720
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Threaded barrel
Electrical connection
Connector
Height
10
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
100
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching element function
NC contact
Switching frequency (kHz)
0.02
Width
30
In Stock
Price Group
E1
List Price
€ 170,39
home
Turck-Shop
Others
NI10-G18-RZ3X-B1331
Item Total
€ 170,39
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support