chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NICP-M30-8P8-0.3-RSC12T | TURCK - Your Global Automation Partner
Inductive coupler Primary side
NICP-M30-8P8-0.3-RSC12T
Order ID no. 4300201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.3
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
80,4 mm
Electrical connection
Cable with connector
Function
SIO & COM2
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
80.4
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP68
Quality active face
PA12-GF30
In Stock
Price Group
E1
List Price
€ 550,00
home
Turck-Shop
Others
NICP-M30-8P8-0.3-RSC12T
Item Total
€ 550,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support