chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50-CP80-ADZ30X2/S85-S90 5M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI50-CP80-ADZ30X2/S85-S90 5M
Order ID no. 4231101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Height
50
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Non-flush
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching frequency (kHz)
0.01
Width
80
In Stock
Price Group
E1
List Price
€ 376,64
home
Turck-Shop
Others
NI50-CP80-ADZ30X2/S85-S90 5M
Item Total
€ 376,64
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support