chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-Q9.5-ADZ32-0.1-FSB5.4X4/S304 | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
NI2-Q9.5-ADZ32-0.1-FSB5.4X4/S304
Order ID no. 4200210
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.1
Connector type
1/2″
Design
Monitoring Kit for Spanners
Electrical connection
Connector
Height
23.5
Housing material
Plastic
Housing quality
PBT-GF20-V0
Length
47
Mounting conditions
Non-flush
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
2
Switching element function
2 x NO contact
Width
18
In Stock
Price Group
E1
List Price
€ 260,59
Item Total
€ 260,59
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI2-Q9.5-ADZ32-0.1-FSB5.4X4/S304
Contact Support