chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-G12-Y1X/S140 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BI2-G12-Y1X/S140
Order ID no. 4010001
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Red brown
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Length
34
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 66,00
Item Total
€ 66,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI2-G12-Y1X/S140
Contact Support