chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLF12XW600S24QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Light Strip In the Plastic Housing
WLF12XW600S24QP
Order ID no. 3815857
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-25
Beam angle
120°
Connector type
M12 x 1
Design
Right-angled
Dimensions
625 mm x 12,8 mm x 6,4 mm
Dimmable
Yes
Electrical connection
Cable with connector
Function
Linear light
Height
6.4
Housing material
Silicone
Length
625
Light type
White
Protection class
IP69K
Width
12.8
In Stock
Price Group
F3
List Price
€ 134,83
home
Turck-Shop
Others
WLF12XW600S24QP
Item Total
€ 134,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support