chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLR95GQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLR95GQ
Order ID no. 3815712
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions
17 mm x 1293,8 mm x 49 mm
Dimmable
Two-stage
Electrical connection
Connector
Function
Area light
Height
49
Housing material
Plastic
Housing quality
TPU
Length
17
Light type
Green
Protection class
IP67, IP68
Width
1293.8
In Stock
Price Group
F3
List Price
€ 169,58
Item Total
€ 169,58
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLR95GQ
Contact Support