chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LC25C-WLF12-KQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Controller
LC25C-WLF12-KQ
Order ID no. 3814884
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12
Design
Right-angled
Dimensions
55 mm x 25 mm x 17,3 mm
Dimmable
No
Electrical connection
Connector, M12 x 1 female connector
Function
Controller
Height
17.3
Housing material
Plastic
Length
55
Protection class
IP67
Width
25
In Stock
Price Group
F3
List Price
€ 151,51
home
Turck-Shop
Others
LC25C-WLF12-KQ
Item Total
€ 151,51
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support