chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PVS28D100QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
PVS28D100QP
Order ID no. 3814557
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions
15 mm x 28 mm x 142 mm
Electrical connection
Cable with connector
Function
Light curtain
Height
30
Housing material
Plastic
Housing quality
ABS, PC
Length
130
Light type
IR
Max. range (mm)
1000
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP54
Scan field (mm)
100
Switching element function
NO/NC
Wavelength (nm)
940
Width
70
In Stock
Price Group
F3
List Price
€ 430,90
home
Turck-Shop
Others
PVS28D100QP
Item Total
€ 430,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support