chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q20-2PLP-Q5 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q20-2PLP-Q5
Order ID no. 3814553
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions
20,9 mm x 12 mm x 32 mm
Electrical connection
Cable with connector
Function
Retroreflective sensor with polarizing filter
Height
32
Housing material
Plastic
Housing quality
ABS, PBT
Length
20.9
Light type
Red polarized
Max. range (mm)
5000
Operating mode
Polarized
Protection class
IP67
Switching element function
Complementary contact
Wavelength (nm)
645
Width
12
In Stock
Price Group
F3
List Price
€ 144,56
home
Turck-Shop
Others
Q20-2PLP-Q5
Item Total
€ 144,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support