- Ambient temperature max. (°C)
- 50
- Ambient temperature min. (°C)
- -10
- Approvals
- CE, UKCA, UL Listed
- Connector type
- M12 x 1
- Design
- Rectangular
- Dimensions
- 76 mm x 50 mm x 27,18 mm
- Display
- LED display functions for status of supply voltage, switching states and teach processes. Process indicators via bar graph.
- Electrical connection
- Connector
- Function
- 3D - Time of Flight
- Height
- 27.18
- Housing material
- Polycarbonate/ABS
- Housing quality
- Polycarbonate/ABS
- Housing surface
- Black
- Length
- 76
- Light type
- IR
- Max. range (mm)
- 2000
- Operating mode
- Time-of-Flight
- Output function
- IO-Link, Push-pull, PNP/NPN programmable
- Setting option
- IO-Link, Vision Software and Firmware
- Special features
- Filling level detection
- Switching element function
- NO/NC
- Wavelength (nm)
- 940
- Width
- 50