chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50PTKAQ
Order ID no. 3812790
In Stock
Price Group
F3
List Price
€ 272,44
Item Total
€ 272,44
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50PTKAQ
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Dimensions
80,6 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Touch button
Height
70
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Length
120
Operating voltage
DC
Protection class
IP67, IP69K
Width
120
Contact Support