chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TLF100P3ACQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TLF100P3ACQP
Order ID no. 3812291
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Dimensions
190 mm x 100 mm x 42,2 mm
Dimmable
No
Electrical connection
Cable with connector
Height
42.2
Input type
Bimodal (PNP/NPN)
Length
190
Light type
RGB
Protection class
IP69K
Width
100
In Stock
Price Group
F3
List Price
€ 347,50
home
Turck-Shop
Others
TLF100P3ACQP
Item Total
€ 347,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support