chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TL70P2KQ | TURCK - Your Global Automation Partner
LED signal light Modular signal tower
TL70P2KQ
Order ID no. 3812186
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylindrical/Smooth
Dimmable
Yes
Electrical connection
Connector
Function
Tower light
Housing diameter (mm)
⌀ 70 mm
Housing material
Plastic
Housing quality
PC
Light type
RGB
Protection class
IP65
home
Turck-Shop
Others
TL70P2KQ
In Stock
Price Group
F3
List Price
€ 422,56
Item Total
€ 422,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support