chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PTCAMGRY3Q-812166 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Special Type for Ford
K50PTCAMGRY3Q-812166
Order ID no. 3812166
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions
48 mm
Electrical connection
Connector
Function
Touch Button
Height
48
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 214,06
home
Turck-Shop
Others
K50PTCAMGRY3Q-812166
Item Total
€ 214,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support