chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q2XABLPF-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q2XABLPF-Q5
Order ID no. 3811943
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
11,3 mm x 8 mm x 26 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
26
Housing material
Plastic
Housing quality
ABS, PC
Length
11.3
Light type
Red polarized
Max. range (mm)
3300
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Wavelength (nm)
645
Width
8
home
Turck-Shop
Others
Q2XABLPF-Q5
In Stock
Price Group
F3
List Price
€ 143,17
Item Total
€ 143,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support