chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
R90C-4B21-KQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
IO hub 4-channel
R90C-4B21-KQ
Order ID no. 3811892
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, cULus, UKCA
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Device type
IO hub
Electrical connection
Connector
Housing material
Plastic
Operating voltage
DC
Protection class
IP67, IP68
Runs with battery
No
In Stock
Price Group
F3
List Price
€ 279,39
home
Turck-Shop
Others
R90C-4B21-KQ
Item Total
€ 279,39
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support