chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
K50PFF50AMRGB14Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
K50PFF50AMRGB14Q
Order ID no. 3811242
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Connector
Function
Diffuse mode sensor with fixed-field background suppression
Housing material
Plastic
Housing quality
PC
Light type
IR
Max. range (mm)
100
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Switching element function
normally open NO
Wavelength (nm)
880
home
Turck-Shop
Others
K50PFF50AMRGB14Q
Item Total
€ 227,96
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
€ 227,96