chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50PFF50ALGRY3Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50PFF50ALGRY3Q
Order ID no. 3811227
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Cylinder, threaded
Electrical connection
Connector
Function
Diffuse mode sensor with fixed-field background suppression
Height
0
Housing material
Plastic
Housing quality
PC
Length
0
Light type
IR
Max. range (mm)
100
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact
Width
0
In Stock
Price Group
F3
List Price
€ 208,50
Item Total
€ 208,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50PFF50ALGRY3Q
Contact Support