chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28PXRGBW570L25XKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Metal Housing
WLS28PXRGBW570L25XKQ
Order ID no. 3811008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Beam angle
medium beam 20° - 40°
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Dimensions
609 mm x 28 mm x 21 mm
Dimmable
IO-Link controlled
Electrical connection
Connector
Function
Linear light
Height
21
Housing material
Metal
Housing quality
AL
Length
609
Light type
RGB
Protection class
IP50
Width
28
In Stock
Price Group
G1
List Price
€ 612,85
Item Total
€ 612,85
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28PXRGBW570L25XKQ
Contact Support