chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WLS28PXRGBW570XQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Metal Housing
WLS28PXRGBW570XQ
Order ID no. 3810984
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Rectangular
Dimensions
609 mm x 28 mm x 21 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Linear light
Height
21
Housing material
Metal
Housing quality
AL
Length
609
Light type
RGB
Protection class
IP50
Special features
I/O module-compatible
Width
28
In Stock
Price Group
G1
List Price
€ 543,77
Item Total
€ 543,77
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WLS28PXRGBW570XQ
Contact Support