chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q2XRBLAF100-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
Q2XRBLAF100-Q5
Order ID no. 3810889
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
11,3 mm x 8 mm x 31 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
31
Housing material
Plastic
Housing quality
ABS, PC
Laser class
1
Length
11.3
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Wavelength (nm)
680
Width
8
In Stock
Price Group
F3
List Price
€ 243,25
Item Total
€ 243,25
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q2XRBLAF100-Q5
Contact Support