chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RP-RM83F-75LT-810383 | TURCK - Your Global Automation Partner
RP-RM83F-75LT-810383
Order ID no. 3810383
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Cascadable
No
Connector type
M12
Design
Rectangular
Electrical connection
Connector
Function
Rope-pull safety switch
Height
0
Housing material
Metal
Housing quality
Die-cast aluminum alloy
Length
0
Output function
Potential-free
Protection class
IP67
Switching element function
2 x NC contact
Width
0
In Stock
Price Group
D1
List Price
€ 347,92
Item Total
€ 347,92
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RP-RM83F-75LT-810383
Contact Support