chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI-HGZ63FQDR-810382 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
SI-HGZ63FQDR-810382
Order ID no. 3810382
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cascadable
No
Coding level/tamper protection
Uncoded
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Function
Hinge safety switch
Height
0
Housing material
Die-cast zinc
Housing quality
ZN
Length
0
Output function
Potential-free
Protection class
IP67
Switching element function
2 x NC contact
Width
0
In Stock
Price Group
D1
List Price
€ 221,71
Item Total
€ 221,71
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SI-HGZ63FQDR-810382
Contact Support