chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI-LS100F-810379 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
SI-LS100F-810379
Order ID no. 3810379
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Coding level/tamper protection
Low
Connector type
M12
Design
Rectangular
Electrical connection
Connector
Function
Mechanical safety switch
Height
0
Housing material
Plastic
Housing quality
Thermoplastic material
Length
0
Output function
Potential-free
Protection class
IP65
Switching element function
2 x NC contact
Width
0
home
Turck-Shop
Others
SI-LS100F-810379
In Stock
Price Group
D1
List Price
€ 127,74
Item Total
€ 127,74
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support