chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q2XRBAF150-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
Q2XRBAF150-Q5
Order ID no. 3810305
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
11,3 mm x 8 mm x 31 mm
Electrical connection
Cable with connector
Function
Proximity switch
Height
31
Housing material
Plastic
Housing quality
ABS, PC
Length
11.3
Light type
Red
Max. range (mm)
150
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Wavelength (nm)
645
Width
8
In Stock
Price Group
F3
List Price
€ 194,60
home
Turck-Shop
Others
Q2XRBAF150-Q5
Item Total
€ 194,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support